Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Description

SystemVue ESL Design SoftwareThe W1917EP WLAN Baseband Verification Library is a Layer 1 simulation reference library for Keysight SystemVue. The blockset, reference designs, and testbenches of the W1917 assist the design and verification of multi-format radios, by providing configurable physical layer waveforms for networking standard 802.11a/b/n/p/ah/ac and 802.11ax. The library also provides references for Bluetooth 4.1 Low Energy (LE) and Enhanced Data Rate (EDR), making the W1917 a recommended add-on for smartphone validation.

Why should I buy the W1917 reference verification library?

  • Ideal for design & verification of next-generation wireless connectivity for computers, smartphones and tablets, set-top box and media streaming, medical, automotive, and military applications.
  • Provides simulation blocksets and configurable TX/RX reference designs for Layer 1 algorithm and hardware verification of 802.11a/b/n/p/ah/ac, 802.11ax, and Bluetooth 4.1 Low Energy (LE) and Enhanced Data Rate (EDR) physical layers.
  • Use the blockset and open reference designs to explore baseband interoperability, interference, legacy compatibility, as well RF component validation, and system/BER architectural studies.
  • Generates and demodulates waveforms and interacts directly with Keysight signal generator and analyzer families, 89600 VSA software, and applications such as Digital Pre-Distortion.
     

802.11ax Verification Library in SystemVue 2017

Figure 1. The 802.11ax verification library, supporting both SU-PPDU and MU-PPDU, provides a working baseband PHY reference design, and a consistent, model-based approach throughout the design flow, from concept to verification.

802.11ac Verification Library

Figure 2. The 802.11ac verification library provides hierarcical signal sources and receivers to facilitate simulation of fully coded systems. The blockset, reference designs, and test benches of the library assist the design and verification of multi-format radios, by providing configurable physical layer waveforms for 802.11ac.

W1917 Bluetooth 4.1 Low Evergy reference source

Figure 3. The W1917 includes a Bluetooth 4.1 Low Energy reference source, which provides convenient verification test vectors for smartphone connectivity and interoperability.

Configuration

The W1917 WLAN Baseband Verification Library can be added as an option to any SystemVue environment or bundle. It interoperates with the Keysight 89601B VSA software option B7R, BHJ and BHX.