Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3035P-162 Distribution Network, 16-Source, 250 MHz to Maximum Frequency of the PSG

Sold By:

Key Features & Specifications

Features

  • Enables sixteen Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency
  • Two modes of operation: Distribution Mode and Calibration Mode
  • Height: 7.0 inches (4U)

Configuration in Distribution Mode

  • Input and output frequency range: 250 MHz up to 67 GHz 
  • Connections: 50 ohm, SMA-f, rear panel. One master LO distributed to sixteen PSG’s (1 master + 15 slaves)

Configuration in Calibration Mode

  • Input and output frequency range: 250 MHz up to 67 GHz 
  • Connections: 50 ohm, SMA-f, rear panel. Each PSG operates independently with its own LO

Description

The U3035P Option 162 distribution network enables sixteen Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in two frequency bands: 250 MHz to 3.2 GHz, and > 3.2 GHz. The upper frequency limit is determined by the frequency range option selected on the PSG (20, 32, 40, 50 or 67 GHz for the E8257D and 20, 32 or 44 GHz for the E8267D).

The distribution network takes an oscillator signal from one “master” signal source, amplifies it and distributes it to multiple other “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel or remotely over a 9 pin control line interface.
 

Required signal generator options:

  • E8257D PSG analog signal generator: E8257D-HCC
  • E8267D PSG vector signal generator: E8267D-HCC

This option cannot be added as a product upgrade – only available at time of purchase.

Related Industries & Technologies