Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3035P-16A Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Distributes key reference signals for phase coherent applications
  • Sixteen 10 MHz outputs from an internal 10 MHz reference or an external frequency reference source
  • Sixteen 1 GHz outputs distributed from an external 1 GHz reference source input. The 1 GHz signal is used in conjunction with Option H1G on the E8267D PSG vector signal generators to provide phase coherency in the 250 kHz to 250 MHz range
  • Height: 7.0 inches (4U) 

Configuration

  • Connections: 50 ohm, SMA-f, rear panel

Description

The U3035P Option 16A distribution network provides key reference signals for up to sixteen Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. By integrating the 10 MHz frequency reference and providing distribution of both the 10 MHz and 1 GHz reference signals in a single unit, cabling connections are greatly simplified.

Required signal generator options:

  • E8267D PSG vector signal generator: E8267D-H1G

This option cannot be added as a product upgrade – only available at time of purchase.

Related Industries & Technologies