Typical Configuration
Typical Configuration
81160A 1 or 2 Channel Pulse Function Arbitrary Generator
- R-55A-001-1 KeysightCare Assured First Year Support
- 81160A-001 1 Channel 330MHz Pulse Function Arbitrary Generator
- 81160A-SCD Standard Calibration Document
- 81160A-0B0 Download the product manual from the Keysight website
- R-51B-001-C Return to Keysight Warranty - 1 year
Prices for: Suomi
* Prices are subject to change without notice. For pricing or a quote you can also call 0800 523252.
Key Features & Specifications
- Generation of 330-MHz pulses and 500-MHz function/arbitrary waveforms with a 2.5-GSa/s sample rate and 14-bit vertical resolution;
- Selectable crest factors for white Gaussian noise lets engineers determine how much distortion to apply to a device during stress testing to meet various serial bus standards;
- Glitch-free timing parameter changes allow engineers to change the frequency without drop-outs or glitches and enable continuous operation without rebooting or resetting the device under test; and
- Arbitrary bit patterns show capacitive load of the channels using simple pattern settings. Complex measurement setups are no longer necessary to test designs to their limits.
- Pulses 330 MHz, 500 MHz sine waves, 660 Mbit pattern
Waveform creation and editing
Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.
Description
- High precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit
- Arbitrary bit-shaped pattern generator for ideal and distorted pattern up to 660 Mbit/s.
- Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements
- Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification
The Keysight 81160A is used in many different applications
-
Noise source for physical layer tests in communications and computer bus standards for example
1. MIPI
2. PCI Express Gen 3 - Clock generation
- System trigger source
- Radar test
- Mixed signal device testing
- Signal integrity test
- Noise and jitter emulation
- Ethernet
- SATA
- Nanotechnolgy
- And many more …
For more information about pulse generator, please visit Keysight Pulse Generator Product.