Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

53153A Soft Carrying Case for 5315xA Microwave Counters

Sold By:

Starting From US$ 237

Typical Configuration  

Typical Configuration

53153A Soft carrying case for 5315X microwave counters

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

10833A
GPIB Cable, 1 meter 

GPIB Cable, 1 meter

10833A

Price: US$ 85

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 85
34131A
Transit Case 

Transit Case

34131A

Price: US$ 339

The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.
US$ 339
34162A
Accessory Pouch 

Accessory Pouch

34162A

Price: US$ 49

The Keysight 34162A is an accessory pouch for 33210A, 33220A, 34405A, 34410A and 34411A.
US$ 49
34190A
Rackmount Kit 

Rackmount Kit

34190A

Price: US$ 65

  • Rack cabinet: System II or System II Plus
US$ 65
82357B
USB/GPIB Interface High-Speed USB 2.0 

USB/GPIB Interface High-Speed USB 2.0

82357B

Price: US$ 568

The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.
US$ 568

Prices are subject to change without notice.

Related Products & Solutions

  • 53152A CW Microwave Frequency Counter 53152A CW Microwave Frequency Counter, 46 GHz 

    53152A CW Microwave Frequency Counter, 46 GHz

    Keysight 53152A is a full-featured 46 GHz CW microwave frequency counter plus power meter that is perfectly suited for bench top or ATE environments.

  • 82350B PCI GPIB Interface Card Image 82350B PCI High-Performance GPIB Interface Card [Discontinued] 

    82350B PCI High-Performance GPIB Interface Card [Discontinued]

    The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.

  • 53132A Universal Frequency Counter 53132A Universal Frequency Counter, 12 digits/s [Discontinued] 

    53132A Universal Frequency Counter, 12 digits/s [Discontinued]

    The 53132A frequency counter will be discontinued Dec 1, 2016 and is replaced by next-generation 53230A frequency counter.

  • 53151A CW Microwave Frequency Counter 53151A CW Microwave Frequency Counter, 26.5 GHz 

    53151A CW Microwave Frequency Counter, 26.5 GHz

    Keysight 53151A is a full-featured 26.5 GHz CW microwave frequency counter plus power meter that is perfectly suited for bench top or ATE environments.

  • 82357B USB / GPIB Interface Image 82357B USB/GPIB Interface High-Speed USB 2.0 

    82357B USB/GPIB Interface High-Speed USB 2.0

    The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.

  • no image available DC Power Supplies 

    DC Power Supplies

    Power Supply Overview: Single- & multiple-output DC power supplies, system power supplies, solar array simulators. Keysight has the DC power supply to meet your needs.

  • Digital Multimeters (DMM)  

    Digital Multimeters (DMM)

    Compare Digital Multimeter (DMM), Benchtop and System products from 4 to 8 ½ digits. Modular and handheld DMMs up to 100,000 readings per second

  • Function Generator / Arbitrary Waveform Generator 

    Function Generator / Arbitrary Waveform Generator

    Function generators & arbitrary waveform generators, 10, 15, 20, 30, 80 & 500 MHz...