Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5183AEP MXG MW Analog Signal Generator Express Configuration

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Signal characteristics

  • 100 kHz to 20 GHz
  • +18 dBm output power @ 1 GHz (optional)
  • -113 dBc/Hz (typical) phase noise at 1 GHz and 20 kHz offset
  • 5 ms frequency switching speed

Modulation and sweep

  • AM, FM, and ΦM, included as standard
  • Pulse modulation (optional) 
  • Digital and step sweep
  • Step attenuator included as standard

Configurations

  • The MXG express configuration is only available to order from Distribution partners in China and Korea.
  • The MXG express configuration can be ordered with the following options:
    - Option 1EA, High output power
    - Option UNW, Narrow pulse modulation
    - Options UNW and 1EA are license keys that must be installed after delivery
  • To customize your N5183A MXG with applications or additional measurement capability, refer to the N5183A MXG Signal Generator.  A custom configured MXG allows for maximum flexibility in ordering the generator that best meets your needs by offering all of the MXG options; however it will increase delivery time.

Automation and communication interface

  • 100BaseT LAN, USB 2.0 and GPIB
  • LXI compliant
  • SCPI and IVI-COM drivers

Description

The N5183AEP MXG analog microwave signal generator express configuration provides additional value of the most popular MXG configurations. Created to get necessary microwave tools into your hands through Keysight’s Distribution partners. Express configurations are fully upgradeable, so as your needs change, you can quickly optimize your test with the MXG’s additional options.

Model number Frequency range Equivalent build-to-order model
N5183AEP-001 100 kHz to 20 GHz N5183A-520 with Options UNT and 1E1