Here’s the page we think you wanted. See search results instead:


Contact an Expert

U1176A 3-inch LED Probe Clip Light

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

• 3 inches in length
• To be clipped onto test probes to increase visibility
• Comes with one AAA battery
• Operating temperature from -10°C to 55°C
• Dimension (W x L x H): 16.3 mm x 80.0 mm x 33.5 mm
• Weight: 25g with battery


This LED flashlight is designed for used with Keysight handheld digital multimeters. The LED flashlight helps make measurements easier while using handheld digital multimeters in dark places. Clip the 3 inch flash light onto test probes and have great visibility on the test points effortlessly!