Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3035P-084 Distribution Network, 8-Source, 250 kHz to Maximum Frequency of the PSG

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Enables eight Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency
  • Two modes of operation: Distribution Mode and Calibration Mode
  • Built-in baseband clock source

Configuration in Distribution Mode

  • Input and output frequency range: 250 kHz up to 67 GHz
  • Connections: 50 ohm, SMA-f, rear panel; one master LO distributed to eight PSGs (1 master + 7 slaves)

Configuration in Calibration Mode

  • Input and output frequency range: 250 kHz up to 67 GHz
  • Connections: 50 ohm, SMA-f, rear panel; each PSG operates independently with its own LO

Description

The U3035P Option 084 distribution network enables up to eight Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in three frequency bands: 250 kHz to 250 MHz, 250 MHz to 3.2 GHz, and > 3.2 GHz. The upper frequency limit is determined by the frequency range option selected on the PSG signal generator. In addition, this distribution network includes a built-in 400 MHz oscillator that acts as a common clock source for the baseband generators in each PSG.

The distribution network takes an oscillator signal from one “master” signal source, amplifies it, and distributes it to multiple “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel or remotely over a 9 pin control interface.

Required signal generator options:

  • E8257D PSG analog signal generator: E8257D-HCC.
  • E8267D PSG vector signal generator: E8267D-HCC. For operation below 250 MHz, E8267D-H1G is also required.

This option cannot be added as a product upgrade – only available at time of purchase.

Related Industries & Technologies