Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

  • SystemVue 2011.03 SystemVue 2011.03 SP1 

    SystemVue 2011.03 SP1

    Product-specific release information for SystemVue 2011.03 SP1

Related Products & Solutions

  • M9168C PXI Programmable Step Attenuator Module M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz 

    M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

    • RF signal path attenuation simulation
    • Engineering verification
    • RF receiver sensitivity test
    • Adjacent channel interference

  • M9302A PXI Local Oscillator: 3 GHz to 10 GHz M9302A PXI Local Oscillator: 3 GHz to 10 GHz [Discontinued] 

    M9302A PXI Local Oscillator: 3 GHz to 10 GHz [Discontinued]

    M9302A PXI VCO-based, 3 to 10 GHz local oscillator optimized for fast settling time

  • M9352A PXI Hybrid Amplifier/Attenuator M9352A PXI Hybrid Amplifier/Attenuator 

    M9352A PXI Hybrid Amplifier/Attenuator

    The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing IF signal conditioning for use in multi-channel modular solutions.

  • M9202A PXI Express 12-bit Wideband IF Digitizer M9202A PXIe 12-bit Wideband IF Digitizer [Discontinued] 

    M9202A PXIe 12-bit Wideband IF Digitizer [Discontinued]

    PXIe 12-bit IF digitizer running at 2 GS/s, with 1 GHz analog bandwidth, on-board real-time DDC processing and continuous data streaming capability.

  • M9703A AXIe 12-bit High-Speed Digitizer M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued] 

    M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued]

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16 GB on board memory

  • M9703A AXIe 12-bit High-Speed Digitizer M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

  • M9703A AXIe 12-bit High-Speed Digitizer M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch 

    M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch

    • 32 channels, up to 1 GS/s sampling rate
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • M9036A PXIe Embedded Controller M9036A PXIe Embedded Controller 

    M9036A PXIe Embedded Controller

    • Intel i5-520E 2.4 GHz processor
    • 160 GB solid state drive
    • 4 GB with up to 8 GB RAM Memory

  • M9048A PCIe Desktop Adaptor M9048A PCIe Desktop Adapter 

    M9048A PCIe Desktop Adapter

    The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers

Related Industries & Technologies