Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2893A 100 MHz/15A AC/DC Current Probe

Sold By:

Starting From US$ 3,999

Typical Configuration  

Typical Configuration

N2893A Current Probe, 100 MHz AC/DC with AutoProbe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 475
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 895
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 166

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 1147A Current probe Image 1147A 50 MHz/15A AC/DC Current Probe [Obsolete] 

    1147A 50 MHz/15A AC/DC Current Probe [Obsolete]

    The Keysight 1147A is a 50 MHz/15 A, AC/DC current probe with AutoProbe interface for Infiniium and InfiniiVision Series oscilloscopes (except 6000 Series 100 MHz).

  • Agilent 1147A Current probe Image 1147B 50 MHz/15A AC/DC Current Probe 

    1147B 50 MHz/15A AC/DC Current Probe

    • Flat bandwidth (DC-50MHz)
    • Low noise (<2.5 mA rms)
    • Low circuit insertion loss
       

  • DSO5012A front DSO5012A 5000 Series Oscilloscope: 100 MHz, 2 channels [Obsolete] 

    DSO5012A 5000 Series Oscilloscope: 100 MHz, 2 channels [Obsolete]

    5000 Series Oscilloscope: 100 MHz, 2 channels

  • DSO5014A – 100 MHz DSO5014A 5000 Series Oscilloscope: 100 MHz, 4 channels [Obsolete] 

    DSO5014A 5000 Series Oscilloscope: 100 MHz, 4 channels [Obsolete]

    5000 Series Oscilloscope: 100 MHz, 4 channels

  • DSO5032A 2 channel 300 MHz DSO5032A 5000 Series Oscilloscope: 300 MHz, 2 channels [Obsolete] 

    DSO5032A 5000 Series Oscilloscope: 300 MHz, 2 channels [Obsolete]

    5000 Series Oscilloscope: 300 MHz, 2 channels

  • DSO5034A oscilloscope DSO5034A 5000 Series Oscilloscope: 300 MHz, 4 channels [Obsolete] 

    DSO5034A 5000 Series Oscilloscope: 300 MHz, 4 channels [Obsolete]

    5000 Series Oscilloscope: 300 MHz, 4 channels

  • DSO5052A_2ch_500MHz DSO5052A 5000 Series Oscilloscope: 500 MHz, 2 channels [Obsolete] 

    DSO5052A 5000 Series Oscilloscope: 500 MHz, 2 channels [Obsolete]

    5000 Series Oscilloscope: 500 MHz, 2 channels

  • DSO6054A oscilloscope DSO5054A 5000 Series Oscilloscope: 500 MHz, 4 Channels [Obsolete] 

    DSO5054A 5000 Series Oscilloscope: 500 MHz, 4 Channels [Obsolete]

    • 500 MHz
    • 4 channels
    • 4 GSa/s sample rate
    • 8 Mpts memory
       

  • no image available MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels 

    MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels

    • 1 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels 

    MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels

    • 2.5 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO6052A Oscilloscope: 500 MHz, 2 Analog Channels [Discontinued] 

    DSO6052A Oscilloscope: 500 MHz, 2 Analog Channels [Discontinued]

    • 500 MHz
    • 2 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available MSO6052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels [Discontinued] 

    MSO6052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels [Discontinued]

    • 500 MHz
    • 2 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available DSO6054A Oscilloscope: 500 MHz, 4 Analog Channels [Discontinued] 

    DSO6054A Oscilloscope: 500 MHz, 4 Analog Channels [Discontinued]

    • 500 MHz
    • 4 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels 

    MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels

    • 4 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO6054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels [Discontinued] 

    MSO6054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels [Discontinued]

    • 500 MHz
    • 4 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available DSO6102A Oscilloscope: 1 GHz, 2 Analog Channels [Discontinued] 

    DSO6102A Oscilloscope: 1 GHz, 2 Analog Channels [Discontinued]

    • 1 GHz
    • 2 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available MSO6102A Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels [Discontinued] 

    MSO6102A Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels [Discontinued]

    • 1 GHz
    • 2 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available DSO6104A Oscilloscope: 1 GHz, 4 Analog Channels [Discontinued] 

    DSO6104A Oscilloscope: 1 GHz, 4 Analog Channels [Discontinued]

    • 1 GHz
    • 4 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available MSO6104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels [Discontinued] 

    MSO6104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels [Discontinued]

    • 1 GHz
    • 4 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • no image available DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels 

    DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels

    • 600 MHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9064A Mixed Signal Oscilloscope: 600 MHz, 4 Analog Plus 16 Digital Channels 

    MSO9064A Mixed Signal Oscilloscope: 600 MHz, 4 Analog Plus 16 Digital Channels

    • 600 MHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO7012B Oscilloscope: 100 MHz, 2 Analog Channels [Discontinued] 

    DSO7012B Oscilloscope: 100 MHz, 2 Analog Channels [Discontinued]

    • 100 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7032B Oscilloscope: 350 MHz, 2 Analog Channels [Discontinued] 

    DSO7032B Oscilloscope: 350 MHz, 2 Analog Channels [Discontinued]

    • 350 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7052B Oscilloscope: 500 MHz, 2 Analog Channels [Discontinued] 

    DSO7052B Oscilloscope: 500 MHz, 2 Analog Channels [Discontinued]

    • 500 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7014B Oscilloscope: 100 MHz, 4 analog channels [Discontinued] 

    DSO7014B Oscilloscope: 100 MHz, 4 analog channels [Discontinued]

    • 100 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications