Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6070A Series Signalling Conformance Test and Development System LTE

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

The Keysight N6070A Series is used for LTE UE development, regression, acceptance and certification test. The system features:

  • TTCN-3 protocol test systems with validated signaling conformance test cases and test adapters
  • Comprehensive TTCN-3 development, execution and test automation environment
  • Backing by Keysight start-up assistance, training and world-wide support

Protocol Test with industry’s most versatile LTE Test Set

  • N6070A series signaling conformance test and development system operates with the Keysight E6621A LTE wireless communications test set
  • 500MHz to 6GHz coverage for future flexibility, SISO (single-in, single-out) Tx Diversity and MIMO (multiple-in, multiple-out) support.
  • Base station emulation, RF measurements, end-to-end application tests
  • High data throughput– Up to 102.05Mbps, Cat 3 downlink 

Description

Validated UE Test Cases

N6070A series users download regular software updates that incorporate the latest protocol test cases developed by ETSI for the GCF and PTCRB. Additional test cases are integrated and validated each month and are included in software updates as the GCF and PTCRB defines the industry’s increasingly comprehensive certification regime. 

LTE UE Development, Regression, Acceptance and Certification

Leading LTE chip-set suppliers, equipment makers and network operators are using Keysight’s signalling conformance test system throughout their development and acceptance lifecycle. 

The N6070A series combined with the E6621A’s versatility means that operators are able to develop acceptance test procedures that cost-effectively combine protocol, RF and application test scenarios on a single test platform.

Chip-set and equipment makers have built the Keysight system into their pre-certification test plans. The system’s capacity to fully automate test sequences means that the system is also ideally suited to regression test applications.

TTCN-3 

TTCN-3 (Testing and Test Control Notation) is a modern, powerful test specification and implementation language that has been adopted as a standard within the signalling conformance industry.

The N6070A series includes an intuitive and complete TTCN-3 development and execution environment; TTworkbench from Testing Technologies IST GmbH

Users can run standard LTE TTCN-3 signaling conformance test cases supplied with N6070A Series releases, or can customize test cases to explore new test scenarios using TTworkbench’s rich feature set.

Multi-layer logging and de-bug

The Keysight N6070A series allows detailed TTCN-3 logs to be exported for record keeping and analysis. Systems include the Keysight N6061A LTE protocol logging and analysis application providing a fully independent view of exchanged messages at all protocol layers. The N6061A logs and decodes PHY, MAC, RLC, PDCP, RRC and NAS messages and combines them with traces of synchronized TTCN-3 events enabling powerful analysis and de-bug:

Keysight Support and ease of use

Executing and analyzing signaling test cases is made easy thanks to the N6070A series intuitive graphical user interface. 

The E6621A wireless communication test set’s built-in base station emulator and soft-key user interface enables network entry to be achieved with LTE devices with one key press, verifying operation before running signalling conformance test cases. Complex LTE tasks are simplified to the greatest possible extent by the Keysight system. 

Each system includes on-site start-up assistance from a Keysight professional, often from your own country and in your own language. 

Submit and manage your technical support cases online at My Support Center.