Here’s the page we think you wanted. See search results instead:


Contact an Expert

N9064A-3FP WLAN (802.11a/b/g) Modulation Analysis Measurement Application, Fixed Perpetual License

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Advance tools for WLAN modulation analysis
  • Supported formats: 802.11a/b/g/j/p
  • Modulation types: BPSK, QPSK, QAM, Barker, CCK, PBCC
  • EVM: -45 dB (hardware dependent)
  • License key upgradeable
  • Transportable license available (Option 3TP)


IEEE 802.11a modulation analysis

  • Analyze and demodulate 802.11a, 802.11g, and HiperLAN2-compatible signals for complete analysis, all with the flexible demodulation capabilities of OFDM mode
  • Demodulate OFDM bursts down to the bit level 
  • Automatically determine and display all modulation formats (BPSK, QPSK, 16QAM, 64QAM) present in the burst with the compound constellation display 
  • Evaluate modulation quality of each symbol, or of each sub-carrier in a symbol with the common pilot error display

IEEE 802.11b modulation analysis

  • Automatically detect, despread, descramble, and demodulate payload data in all mandatory 802.11b formats (1, 2, 5.5, 11 Mbps) with DSSS/CCK/PBCC mode
  • Analyze the spectrum of a specific portion of the burst using advanced time domain analysis tools such as time gating
  • Gain greater insight into signaling problems with graphical displays, including constellation diagram, spectrogram, error vector spectrum, and error vector time

IEEE 802.11g modulation analysis

  • Analyze 802.11g signals using both the OFDM and DSSS/CCK/PBCC modes; handle the optional PBCC modes, the optional short preamble, and the CCK preamble of the CCK-OFDM format

IEEE 802.11a/b/g WLAN test suite

  • Simplify the testing of your IEEE 802.11a/b/g signal to its standard
  • Automatically execute standards-based transmitter test of your signal 
  • Measure transmit power, center frequency, and symbol clock frequency tolerance, modulation accuracy, and spectral mask 
  • Easily modify your standards-based test limits and the limit lines profiles, or choose from the pre-programmed options 
  • Analyze and save your results in pass/fail or measured data form for complete analysis