Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Prix de configuration typique CA$ 9,140

Configuration typique

N6141A EMI Measurement Application

  • N6141A-2FP EMI measurement application, fixed perpetual license

Prix de configuration typique CA$ 9,140

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

N6141A-2FP EMI measurement application, fixed perpetual license CA$ 9,140
N6141A-2TP EMI measurement application, transportable perpetual license CA$ 11,879

Prix sujets à modification sans préavis.

 Produits logiciels rattachés

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

Produits associés et solutions

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Arrêté] 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Arrêté]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Arrêté] 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Arrêté]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz [Arrêté] 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz [Arrêté]

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9038A MXE EMI Receiver, 3 Hz to 44 GHz 

    N9038A MXE EMI Receiver, 3 Hz to 44 GHz

    • Up to 44 GHz
    • CISPR compliant EMI receiver with graphical measurement tools for compliance test
    • Up to 25 MHz analysis bandwidth

Industries et technologies reliées