N6141A EMI Measurement Application
Product Status: | Discontinued | Currently Supported |
---|
A replacement for this product is available:
Key Features & Specifications
The N6141A is discontinued after June 1, 2019. The replacement model is the N6141EM0D X-Series Measurement Application with KeysightCare.
EMC precompliance capabilities
- Built-in CISPR and MIL-STD compliant bandwidths, detectors and band presets
- Automated testing to regulatory Limit Lines with user-selected margins
- Amplitude correction for antennas, LISNs, cables, preamps
- Built-in report generation
Measurements
- Perform precompliance radiated and conducted emissions measurements
- Diagnose non-compliant emissions with extensive spectrum analysis capability
- Analyze emissions vs. time using Strip Chart functionality
- Perform precompliance “Click” measurements
Performance
- Display log frequency span and three simultaneous detectors
- Reduce measurement time with built-in signal list and Monitor Spectrum capabilities
- Speed data collection with optional Time Domain Scan capability
Other features
- Runs inside PXA, MXA and EXA signal analyzers
- Fixed and transportable licenses available
- License key upgradability
- SCPI remote user interface
Description
The N6141A EMI measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. This application transforms the X-Series signal analyzers into a powerful EMI precompliance and diagnostic solution, providing easy-to-use data collection and analysis tools which facilitate rapid time-to-market for new designs.
EMI measurements
- Observe single frequency emissions performance using up to three meters that are updated simultaneously
- Collect emissions suspect lists rapidly using built-in testing to limit lines
- Analyze suspect emission characteristics in the spectrum analyzer mode
Related Industries & Technologies
-
EMI & EMC Simulations, Measurements, and Precompliance Testing
EMI & EMC Simulations, Measurements, and Precompliance Testing
- Standards-compliant EMI receiver for full compliance testing (CISPR 16-1-1 2010 & MIL-STD_461)
- EMI measurement application for precompliance measurements and EMC diagnostic evaluation