Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9183A PXI Digital Multimeter, 6½ digit, Enhanced Performance

Sold By:

Starting From US$ 2,425

Typical Configuration  

Typical Configuration

M9183A PXI digital multimeter, 6.5 digit enhanced performance

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9183A-UK6 Commercial calibration certificate with test data included US$ 127

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 341
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 642
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 563
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,064
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 94
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 189

Prices are subject to change without notice.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • M9182A PXI Digital Multimeter M9182A PXI Digital Multimeter, 6½ digit, High Performance 

    M9182A PXI Digital Multimeter, 6½ digit, High Performance

    The Keysight M9182A is a 1-slot, PXI-H DMM with excellent accuracy and speed. The M9182A provides 10 built-in measurement types for greater flexibility.

  • L4411A System Digital Multimeter Photo L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued] 

    L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued]

    The L4411A system digital multimeter will be discontinued December 1, 2016.

  • Agilent 34411A Digital Multimeter 34411A Digital Multimeter, 6½ Digit [Discontinued] 

    34411A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34411A will be discontinued December 1, 2016 and is replaced by next-generation 34465A Truevolt Series DMM.

  • 34401 Digital Multimeter - Front 34401A Digital Multimeter, 6½ Digit [Discontinued] 

    34401A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34410A will be discontinued December 1, 2016 and is replaced by next-generation 34461A Truevolt Series DMM.

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 

    34970A Data Acquisition / Data Logger Switch Unit

    • 3-slot mainframe with built-in GPIB and RS232 interfaces
    • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
    • 8 switch and control plug-in modules to choose from

  • E1412A 6.5-Digit High-Accuracy Multimeter C-Size E1412A 6.5-Digit High-Accuracy Multimeter C-Size 

    E1412A 6.5-Digit High-Accuracy Multimeter C-Size

    The Keysight E1412A is a C-size, 1-slot, message-based VXI module.

  • Agilent E1411B Product Photograph E1411B 5.5-Digit Multimeter, C-Size [Discontinued] 

    E1411B 5.5-Digit Multimeter, C-Size [Discontinued]

    The Keysight E1411B 5.5-Digit Multimeter is a C-size, 1-slot, register-based VXI module.

Related Industries & Technologies