Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 3,480

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency Range: 300 MHz – 15 GHz
  • Connector: Front panel precision Type-N (f). Option 203 moves the input connector to a rear panel SMA (f)
  • Input Impedance: 50 Ω ± 1.5% (SWR < 2.5)
  • Input Coupling: AC
  • Amplitude Range: autoranged to +15 dBm max. (1.25 Vrms)
  • Sensitivity:
    0.3 GHz – 2 GHz: -23 dBm
    2 GHz – 13 GHz: -26 dBm
    13 GHz – 15 GHz: -21 dBm
  • Maximum Input Damage Level: > +27 dBm (5 Vrms)

Description

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

The Keysight 53220A (or 53230A) double channel, 350 MHz RF frequency counter can be expanded by adding a third, optional 15 GHz microwave channel (Option 115).