Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 3,480

Typical Configuration  

Typical Configuration

53210A RF Counter, 350 MHz, 10 digit/s, LAN, USB,GPIB

  • 53210A-202 Channel 2 input - front Type-N
  • 53210A-115 Add Channel 2 - 15 GHz CW
  • 53210A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

53210A-115
Add Channel 2 - 15 GHz CW 

Add Channel 2 - 15 GHz CW

53210A-115

Price: US$ 3,480

The 53210A-115 adds a second 15 GHz channel(Option 115).
US$ 3,480
53210A-010 Ultra High-stability OCXO Timebase US$ 1,350
53210A-106
Add Channel 2 - 6 GHz CW 

Add Channel 2 - 6 GHz CW

53210A-106

Price: US$ 1,406

The 53210A-106 adds a second 6 GHz channel (Option 106).
US$ 1,406
53210A-201 Add rear panel parallel input for Ch 1 US$ 142
53210A-202 Channel 2 input - front Type-N US$ 0
53210A-203 Move Channel 2 input to rear panel - SMA US$ 340
53210A-300 Internal lithium ion battery/charger for unstable AC power or timebase stability US$ 906
53210A-A6J ANSI Z540-1-1994 Calibration US$ 169
53210A-ABA English Printed Manual Set (full documentation on CD-ROM) US$ 51
53210A-ABJ Japanese Printed Manual Set (full documentation on CD-ROM) US$ 51
53210A-PLG Continental European power cord - Only For EU DISTR W MULT PWR Cord Standards US$ 0

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 523
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 984
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 863
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,630
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 122

Prices are subject to change without notice.

Related Products & Solutions

  • 53210A 350 MHz RF Frequency Counter 53210A 350 MHz RF Frequency Counter, 10 digits/s 

    53210A 350 MHz RF Frequency Counter, 10 digits/s

    The 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional RF channel can be added to measure 6 or 15 GHz.

  • 53220A 350 MHz Universal Frequency Counter/Timer 53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps 

    53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps

    The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.

  • 53230A 350 MHz Universal Frequency Counter/Timer 53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps 

    53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps

    As the highest performance model in the 53200 Series, the 53230A is a two-channel frequency counter with the ability to make frequency and time interval measurements as well as continuous/gap-free measurements for basic modulation domain analysis.

  • no image available Frequency Counter Products 

    Frequency Counter Products

    Keysight's frequency counter product family includes RF, Universal, and Microwave Frequency counter products, Time-To-Digital Converters.