Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 353

Typical Configuration  

Typical Configuration

U1271A DMM handheld 30,000 counts true RMS

  • U1271A-B01 Battery - Non-rechargeable AAA 1.5V
  • U1271A-UK6 Commercial calibration certificate with test data
  • W4100A-3MW Warranty, 3mth for included accessories
  • U1271A-ABA English language quick start guide, printed
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U1271A-ABA English language quick start guide, printed US$ 0
U1271A-MQG Multi-lingual quick start guide JPN, POR, ITA, T/S CHN, KOR, GER, SPA and FRE US$ 0
U1271A-UK6 Commercial calibration certificate with test data US$ 0
U1115A
Bluetooth class 1 (100meter) remote logging display 

Bluetooth class 1 (100meter) remote logging display

U1115A

Price: US$ 251

  • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
  • View readings of up to 4 handheld meters simultaneously
  • Compatible with Keysight U1177A/U11117A IR-to-Bluetooth Adapter
US$ 251
U1115A-AB0 Taiwan- Traditional Chinese operating instruction US$ 0
U1115A-AB1 Korea - Korean operating instruction US$ 0
U1115A-AB2 China - Simplified Chinese operating instruction US$ 0
U1115A-ABA Operating Instruction Manual in English, Printed US$ 0
U1115A-ABD Germany - German operating instruction US$ 0
U1115A-ABE Spain - Spanish operating instruction US$ 0
U1115A-ABF France - French operating instruction US$ 0
U1115A-ABJ Japan - Japanese operating instruction US$ 0
U1115A-ABP Portugal - Portugese operating instruction US$ 0
U1115A-ABZ Italy - Italian operating instruction US$ 0
U1115A-AKT Russia - Russian operating instruction US$ 0
U1117A
Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi 

Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi

U1117A

Price: US$ 99

  • Up to 100-meters operating range (Bluetooth Class 1)
  • Compatible with iOS/ Android based smart devices
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
     
US$ 99
U1117A-AB0 Taiwan- Traditional Chinese operating instruction US$ 0
U1117A-AB1 Korea - Korean operating instruction US$ 0
U1117A-AB2 China - Simplified Chinese operating instruction US$ 0
U1117A-ABA Operating Instruction Manual in English, Printed US$ 0
U1117A-ABD Germany - German operating instruction US$ 0
U1117A-ABE Spain - Spanish operating instruction US$ 0
U1117A-ABF France - French operating instruction US$ 0
U1117A-ABJ Japan - Japanese operating instruction US$ 0
U1117A-ABP Portugal - Portugese operating instruction US$ 0
U1117A-ABZ Italy - Italian operating instruction US$ 0
U1117A-AKT Russia - Russian operating instruction US$ 0
U1118A
Remote connectivity kit (100meter) with U1115A and U1117A 

Remote connectivity kit (100meter) with U1115A and U1117A

U1118A
  • Combination of U1117A IR-to-Bluetooth® and U1115A Remote Logging Display
  • View and log test measurement data on handheld digital multimeters (DMMs) or clamp meters
  • Extended measurement distance of up to 100 meters*
  • View readings of up to 4 handheld meters simultaneously
  • 60,000 points interval logging
call
U1162A
Alligator clip 

Alligator clip

U1162A

Price: US$ 11

U1162A Alligator Clips.
US$ 11
U1163A
Grabbers, SMT 

Grabbers, SMT

U1163A

Price: US$ 11

The U1163A consists of one pair (red and black) of SMT grabbers. Recommended for use with Keysight standard test leads.
US$ 11
U1164A
Test probes, fine tip 

Test probes, fine tip

U1164A

Price: US$ 11

U1164A Fine Tip Test Probes.
US$ 11
U1168B
Test lead kit 

Test lead kit

U1168B

Price: US$ 64

  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
     
US$ 64
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A

Price: US$ 32

The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.
US$ 32
U1171A
Magnetic hanging kit 

Magnetic hanging kit

U1171A

Price: US$ 22

The Keysight U1171A magnetic hanging kit allows you to hang the Keysight handheld digital multimeter on a metal surface.
US$ 22
U1172A
Transit case for handheld DMM, aluminum-clad 

Transit case for handheld DMM, aluminum-clad

U1172A

Price: US$ 139

U1172A transit case for handheld digital multimeters.
US$ 139
U1173B
IR-USB cable, all U1200 series handheld multimeter 

IR-USB cable, all U1200 series handheld multimeter

U1173B

Price: US$ 33

  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

US$ 33
U1174A
Carrying case, soft 

Carrying case, soft

U1174A

Price: US$ 22

Soft carrying case with zipper for handheld digital multimeters.
US$ 22
U1176A
LED flash light 

LED flash light

U1176A
3-inch clip-on LED flashlight for DMM test probes to increase visibility
call
U1177A
Infrared (IR)-to-Bluetooth class 2 (10meter) adapter 

Infrared (IR)-to-Bluetooth class 2 (10meter) adapter

U1177A

Price: US$ 51

Keysight Wireless Remote Connectivity solution allow user to perform remote measurements and data logging with as many as three Keysight handheld digital multimeter at the same time.
US$ 51
U1181A
Immersion probe type K 

Immersion probe type K

U1181A

Price: US$ 63

U1181A Immersion Temperature Probe for U Series handheld digital multimeters
US$ 63
U1182A
Surface probe, industrial 

Surface probe, industrial

U1182A

Price: US$ 191

U1182A Industrial Surface Temperature Probe for U Series handheld digital multimeters
US$ 191
U1183A
Probe, air 

Probe, air

U1183A

Price: US$ 74

U1183A Air Temperature Probe for U Series handheld digital multimeters
US$ 74
U1184A
Adaptor, temperature probe 

Adaptor, temperature probe

U1184A

Price: US$ 11

U1184A Temperature Probe Adapter for U Series handheld digital multimeters
US$ 11
U1185A
Thermocouple (J-type) and adaptor 

Thermocouple (J-type) and adaptor

U1185A

Price: US$ 22

U1185A Thermocouple (J-Type) and Temperature Probe Adapter for U Series handheld digital multimeters
US$ 22
U1186A
Thermocouple (K-type, 1m) and adapter 

Thermocouple (K-type, 1m) and adapter

U1186A

Price: US$ 22

U1186A Thermocouple (K-Type) and Temperature Probe Adapter for U Series handheld digital multimeters
US$ 22
U1583B
AC current clamp 

AC current clamp

U1583B

Price: US$ 148

The U1583B current clamp is your dual range AC current clamp to enable taking current readings without breaking the circuit being measured.
US$ 148

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 205
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 385
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years US$ 29
R-51B-001-F Return to Keysight Warranty - 3 years US$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent Handheld DMM PC Connectivity Cable U1173A Handheld Digital Multimeter PC Connectivity Cable [Discontinued] 

    U1173A Handheld Digital Multimeter PC Connectivity Cable [Discontinued]

    IR - USB PC interface cable for U series handheld digital multimeters.

  • Agilent U1253B Handheld Digital Multimeter Image U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED) 

    U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED)

    • Superior contrast from organic LED (OLED) display
    • 50,000-count dual display
    • True-RMS AC and AC+DC2 measurements
    • CAT III 1000 V and CAT IV 600 V safety protection
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth

  • no image available U1604B Handheld Oscilloscopes, 40 MHz, 2 Analog Channels [Discontinued] 

    U1604B Handheld Oscilloscopes, 40 MHz, 2 Analog Channels [Discontinued]

    • 40-MHz Bandwidth
    • 2 channels
    • Maximum 200 MSa/s Sampling Rate
    • Up to 125,000 points memory depth (sceen viewable only)
    • Large 4.5 inch color display
    • Waveform Zoom and Math Functions
    • 6000 count Digital Multimeter
    • DMM Data Logging Capability