What are you looking for?
E6198B Keysight Switch/Load Unit (SLU)
The E6198B Switch/Load Unit (SLU) utilizes a standard VERSA Module Eurocard (VME) type enclosure to bring you the best-in-class switching solution for mechatronic type testing.
Starting from
Highlights
- Supports Keysight TS-5000 family of multi-channel load cards and switch cards
- 21-slot standard VME type enclosure
- Control via USB
- Additional 8-bit DIO for automation control or fixture ID
- Additional 2 Channel DAC @ 16V for controlling differential input or voltage controlled power supplies
The Keysight Switch/Load Unit (SLU) utilizes a standard VERSA Module Eurocard (VME) type enclosure to bring you the best-in-class switching solution for mechatronic type testing.
With the Keysight TS-5000 family of multi-channel load and switching cards, you have the option of switching stimulus or measurement signals up to 2A and loads of up to 30A.
Additionally, the SLU comes with added features that provide you with an 8-bit DIO that can be used for fixture control or ID, a pair of DAC channels to drive voltage controlled power supplies.
Learn more about the TS-5000 family of multi-channel load cards (PDF)
Interested in a E6198B?
Extend the capabilities for your Keysight Switch/Load Unit (SLU)
Featured Resources for E6198B Keysight Switch/Load Unit (SLU)
Related Products
Want help or have questions?