Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9045A PCIe ExpressCard Adaptor

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • M9048A PCIe Desktop Adaptor M9048A PCIe Desktop Adapter 

    M9048A PCIe Desktop Adapter

    The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers

  • M9047A PCIe Desktop Adaptor M9047A PCIe Desktop Adaptor [Obsolete] 

    M9047A PCIe Desktop Adaptor [Obsolete]

    M9047A is used to connect an M9502A/M9505A AXIe chassis or M9018A PXIe Chassis with M9021A cable interface to a desktop/rack-mounted computer

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.