Here’s the page we think you wanted. See search results instead:


Contact an Expert

M9047A PCIe Desktop Adaptor

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications


  • Connecting a external computer to an AXIe or PXIe chassis


  • PCIe x8 cable connector
  • Enables an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to be connected to a desktop/rack-mounted computer via a standard x8 PCIe cable
  • PCIe half-card format for x8 or x16 computer slot


The M9047A is a PCIe interface card for computers with PCIe expansion slots. It provides an extremely high performance link from an external computer to an AXIe Chassis, such as the M9502A/5A or a PCIe Cable Interface such as the M9021A. The card has Gen 2 x8 PCIe cable link capable of achieving speeds up to 4GB/s. This means a high performance system can be built using much less-expensive desktop or rack-mounted computers.

The card utilizes a x8 Molex cable connector and should be used with x8 to x8 PCIe cables tested to operate at Gen 2 speeds such as the Keysight Y1202A. Operation is transparent to the software application and no software drivers are required.