Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V

Sold By:

Starting From CA$ 2,202

Typical Configuration  

Typical Configuration

M9187A PXI Digital IO: 32-ch, 0.3 to 50V

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • M9187A-CD1 Software and Product Information on CD

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Y1181A PXI Connector Block: 78 Pin, Shielded, Female DSub CA$ 468
Y1187A PXI Connector Cable: 78 Pin, Male to Female, 1Meter CA$ 401
Y1188A PXI Connector Cable: 78 Pin, Male to Female, 2Meter CA$ 535

Prices are subject to change without notice.

R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years CA$ 123
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years CA$ 246

Prices are subject to change without notice.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • 34950A 64-bit Digital I/O with Memory and Counter for 34980A 34950A 64-bit Digital I/O with Memory and Counter for 34980A 

    34950A 64-bit Digital I/O with Memory and Counter for 34980A

    • 64 bidirectional digital I/O bits with programmable polarity
    • Variable thresholds from 0V to 5V
    • Source/sink current up to 24mA
    • Pattern memory
    • Two 10 MHz counter/totalizer channels

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • M9135A M9135A PXI SPST Power Relay: 20-ch, 5A, 300W 

    M9135A PXI SPST Power Relay: 20-ch, 5A, 300W

    A 20-channel SPST high-power switch with 5A, 300W/armature switches.

  • M9131A M9131A PXI SPDT Switch: 64-ch, 100 Vrms / 1A, Reed Relays 

    M9131A PXI SPDT Switch: 64-ch, 100 Vrms / 1A, Reed Relays

    A 64-channel SPDT general purpose switch with durable high-speed, long life reed relays.

  • M9133A M9133A PXI SPST Switch: 100-ch, 100Vrms/1A, Reed Relays 

    M9133A PXI SPST Switch: 100-ch, 100Vrms/1A, Reed Relays

    A high-density 100-channel SPST general purpose switch with high-speed, long-life reed relays.

  • M9132A M9132A PXI SPST Switch: 50-ch, 100Vrms/1A, Reed Relays 

    M9132A PXI SPST Switch: 50-ch, 100Vrms/1A, Reed Relays

    A 50-channel SPST general purpose switch with high-speed, long-life reed relays.

  • M9130A M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays 

    M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays

    A 26-channel SPDT general purpose switch with durable armature switches.

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

Related Industries & Technologies