Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Honduras

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Applications

  • Applications that utilize an external computer to control the M9018A PXIe Chassis

Functionality

  • 1 slot 3U module for use in the M9018A PXIe Chassis
  • Single x8 link to PXIe backplane
  • Standard x8 cabled PCIe connector for use with standard PCIe cables and external computers

Performance characteristics

  • Gen 2 PCIe x8 link provides up to a 4 GB/s data rate from external controller to M9018A
  • Fully transparent to test system software applications

Description

The M9021A is designed for the M9018A chassis and utilizes unique features built into the M9018A. It is not compatible with the PXIe system slot in other PXIe chassis. Once installed in the M9018A chassis and connected to an external host computer via a standard PCIe cable, it provides a very high bandwidth serial link between the two.

To ensure the best performance, the M9021A should be paired with a Gen 2 x8 Host PC card such as the Keysight M9048A. A x8 PCIe cable tested to operate at Gen 2 speeds such as the Keysight Y1202A should also be used.