Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,345

Typical Configuration  

Typical Configuration

M9103A PXI High Density Multiplexer: 99-ch, 2-wire, 100VDC/1A, EM Relays

  • M9100A-CD1 Software and Product Information on CD
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • Y1182A PXI Connector Block: 200 Pin, Shielded, Male

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Y1182A PXI Connector Block: 200 Pin, Shielded, Male US$ 644
Y1189A PXI Connector Cable: 200 Pin, Male to Female, 1Meter US$ 698
Y1190A PXI Connector Cable: 200 Pin, Male to Female, 2Meter US$ 752

Prices are subject to change without notice.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years US$ 110
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years US$ 220

Prices are subject to change without notice.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • 34921A 40-Channel Armature Multiplexer for 34980A 34921A 40-Channel Armature Multiplexer for 34980A 

    34921A 40-Channel Armature Multiplexer for 34980A

    • 40 2-wire latching armature relay channels
    • 300V, 1A switch; 2A carry current
    • 100 ch/s scanning
    • Built-in thermocouple reference junction
    • 4 current channels

  • 34925A 40/80 Channel Optically Isolated FET Multiplexer for 34980A 34925A 40/80 Channel Optically Isolated FET Multiplexer for 34980A 

    34925A 40/80 Channel Optically Isolated FET Multiplexer for 34980A

    • 40 2-wire channels or 80 1-wire channels
    • High-speed optically isolated FET switches, with relay counter
    • +/- 80V peak, 20mA switch
    • 1000 Cha/s scanning
    • Mix 2- or 4-wire configurations

  • 34923A 40/80 Channel Reed Multiplexer for 34980A 34923A 40/80 Channel Reed Multiplexer for 34980A 

    34923A 40/80 Channel Reed Multiplexer for 34980A

    • 40 2-wire (or 80 1-wire) reed relay channels
    • +/-150 V peak, 0.5A switch; 1.5A carry current
    • 500 ch/s scanning
    • Mix 2 or 4-wire configurations
    • Includes relay counter

  • Agilent 34980A Modules Photograph 34924A 70-Channel Reed Multiplexer for 34980A 

    34924A 70-Channel Reed Multiplexer for 34980A

    • 70 2-wire reed relay channels
    • +/-150 V peak, 0.5A switch; 1.5A carry current
    • 500 ch/s scanning
    • Mix 2 or 4-wire configurations
    • Includes relay counter

  • 34922A 70-Channel Armature Multiplexer for 34980A 34922A 70-Channel Armature Multiplexer for 34980A 

    34922A 70-Channel Armature Multiplexer for 34980A

    • 70 2-wire latching armature relay channels
    • 300V, 1A switch; 2A carry current
    • 100 ch/s scanning
    • Mix 2- or 4-wire configurations

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

  • M9128A M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω 

    M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω

    Route multiple signals up to 300 MHz in a single instance, allowing any combination of channel closures.

  • M9121A M9121A PXI High-Density Matrix Switch: 4x64, 2-Wire, 100Vrms/0.5A, Reed Relays 

    M9121A PXI High-Density Matrix Switch: 4x64, 2-Wire, 100Vrms/0.5A, Reed Relays

    Connect multiple points in a single instance with this high density 256 2-wire full cross-points switch matrix with 1msec switches.

  • M9120A M9120A PXI Matrix Switch: 4x32, 2-Wire, 100Vrms/2A, Armature Relays 

    M9120A PXI Matrix Switch: 4x32, 2-Wire, 100Vrms/2A, Armature Relays

    Connect multiple points in a single instance with this 128 2-wire full cross-points switch matrix with 3ms switches.

  • M9102A M9102A PXI High-Density Multiplexer: 128-ch, 1-Wire, 100Vrms/1A, Reed Relays 

    M9102A PXI High-Density Multiplexer: 128-ch, 1-Wire, 100Vrms/1A, Reed Relays

    A high-density, 128-channel multiplexer with 500 usec switches for high speed signal routing of many different channels to a single point.

  • M9122A M9122A PXI Matrix Switch: 8x32, 1-Wire, 100Vrms/2A, Armature Relays 

    M9122A PXI Matrix Switch: 8x32, 1-Wire, 100Vrms/2A, Armature Relays

    Connect multiple points in a single instance with this high density 256 1-wire full cross-points switch matrix with 3 ms switches.

  • M9101A M9101A PXI High-Density Multiplexer: 64-ch, 2-Wire, 100Vrms/1A, Reed Relays 

    M9101A PXI High-Density Multiplexer: 64-ch, 2-Wire, 100Vrms/1A, Reed Relays

    A 64-channel, 2-wire multiplexer with 500 usec switches for high speed signal routing of many different channels to a single point.

Related Industries & Technologies