Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

à compter de CA$ 3,705

Configuration typique  

Configuration typique

M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 ohm

  • M9100A-CD1 Software and Product Information on CD
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Configurer

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years CA$ 198
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years CA$ 396

Prix sujets à modification sans préavis.

 Produits logiciels rattachés

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Produits associés et solutions

  • 34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A 34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A 

    34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A

    • DC to 3 GHz, 50 Ohm
    • 30V, 0.5A, 10W
    • High isolation, low VSWR
    • SMA connectors

  • Agilent 34980A Modules Photograph 34942A Quad 1x4 75 Ohm 1.5 GHz Multiplexer Module for 34980A 

    34942A Quad 1x4 75 Ohm 1.5 GHz Multiplexer Module for 34980A

    • DC to 1.5 GHz, 75 Ohm
    • 30V, 0.5A, 10W
    • High isolation, low VSWR
    • 75 Ohm mini SMB connectors

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • M9150A PXI RF Multiplexer M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [Arrêté] 

    M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [Arrêté]

    Route signals up to 3 GHz through any of two independent 1x4 RF switch multiplexers.

  • M9151A PXI High-Density RF Multiplexer M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [Arrêté] 

    M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [Arrêté]

    Route signals up to 3 GHz through any of four 1x4 RF switch multiplexers.

  • M9152A PXI RF Multiplexer M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [Arrêté] 

    M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [Arrêté]

    Route signals up to 3 GHz through a 1x8 RF switch multiplexer in a single PXI module.

  • M9153A PXI High-Density RF Multiplexer M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [Arrêté] 

    M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [Arrêté]

    Route signals up to 3 GHz through a 1x16 RF switch multiplexer in a single PXI module.

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

  • M9128A M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω 

    M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω

    Route multiple signals up to 300 MHz in a single instance, allowing any combination of channel closures.

  • M9148A PXI RF Multiplexer M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω 

    M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω

    Route signals up to 3 GHz through a 1x8 RF switch multiplexer in a single PXI module.

  • M9149A PXI High-Density RF Multiplexer M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω 

    M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω

    Route signals up to 3 GHz through a 1x16 RF switch multiplexer in a single PXI module.

  • M9146A PXI RF Multiplexer M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated 

    M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated

    Route signals up to 3 GHz through any of two 1x4 RF switch multiplexers in a single PXI module.