Here’s the page we think you wanted. See search results instead:


Contact an Expert

U9293A-050 Standard SEM Pin Stub Mount

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


SEM pin stub mount with 12.7mm x 8mm pin height. Aluminum with grooved edge.

Catalog #DescriptionQuantityPrice
U9293A-050Standard SEM Pin StubPackage of 50Call or email for price

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900