Here’s the page we think you wanted. See search results instead:


Contact an Expert

U9297A Multi Specimen Cylinder Mount Holder

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


Holds up to five 9.5mm cylinder mounts. Material: machined aluminum with stainless steel allen set screws. Allen wrench included. Shown holding cylinder mounts and bottom. Holder size is Ø 31.5 x 11.5mm (1.24 x .45").

Catalog #DescriptionQuantityPrice
U9297AMulti Specimen Cylinder Mount Holder1Call or email for price

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900