Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 13,484

Typical Configuration

W9075A Mobile WiMAX measurement application for CXA

  • W9075A-2FP Mobile WiMAX measurement application for CXA, fixed perpetual, license

Typically Configured Price US$ 13,484

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • 802.16 OFDMA measurement per IEEE 802.16 2005 standard
  • One-button, standard-based measurements including time gated power measurements (channel power, ACP, and SEM) with pass/fail tests
  • Base station and mobile station RF transmitter measurements
  • Delivers relative constellation error(RCE) in multiple levels (composite, pilot, data burst, unmodulated and preamble)

Measurements

  • RCE (EVM), RSSI, preamble PCINR, subcarrier flatness, IQ metrics
  • Single input analysis of matrix A and pilot-based analysis of matrix B (MIMO) signals
  • Time-gated power measurements: SEM, ACP, channel power, spurious emissions
  • Multiple result views: constellation, detected DL- and UL-MAP, error and power vs symbol, and subcarrier

Performance

  • RCE (EVM) floor: -37.7 dB
  • Power accuracy: ±0.61 dB
  • Analysis bandwidth: up to 25 MHz
  • Runs inside CXA signal analyzer

Other features

  • License key upgradable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The 8012.16 OFDMA measurement application for the CXA is one of more than 25 measurement applications in the Keysight X-Series. an evolutionary approach to signal analysis that spans instrumentation, measurements, and software. Transforming the X-Series signal analyzers into standards-based transmitter testers. The 802.16 OFDMA measurement application provides one-button standard-based pass/fail testing of IEEE 802.16-2005 compliant signals. It offers SCPI programmability, familiar front panel local operation, and superior measurement speed.

RF transmitter measurements

  • View comprehensive physical layer characteristics with modulation quality results such as: RCE (EVM), spectral flatness, preamble power, and PCINR
  • Constellation, symbol error traces, and zone definition map color-coded by data burst simplify design verification and troubleshooting
  • Automatic DL-MAP/UL-MAP detection and decoding minimize user setup time and accelerate time to insight
  • Accurate power results with time-gated measurements such ACP, channel power, and SEM