Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 12,452

Typical Configuration

W9071A GSM/EDGE/Evo measurement application for CXA

  • W9071A-2FP GSM/EDGE measurement application for CXA, fixed perpetual license
  • W9071A-3FP EDGE Evo measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 12,452

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

W9071A-2FP
GSM/EDGE measurement application for CXA, fixed perpetual license 

GSM/EDGE measurement application for CXA, fixed perpetual license

W9071A-2FP

Price: US$ 6,478

Option 2FP allows the GSM/EDGE application to run in the analyzer.
US$ 6,478
W9071A-2TP GSM/EDGE measurement application for CXA, transportable perpetual license US$ 8,423
W9071A-3FP
EDGE Evo measurement application for CXA, fixed perpetual license 

EDGE Evo measurement application for CXA, fixed perpetual license

W9071A-3FP

Price: US$ 5,974

Option 3FP allows the EDGE Evo application to run in the analyzer.
US$ 5,974
W9071A-3TP EDGE Evo measurement application for CXA, transportable perpetual license US$ 7,768
W9071A-MEU
Minor enhancement update 

Minor enhancement update

W9071A-MEU

Price: US$ 605

  • Latest enhancements to the GSM/EDGE/Evo measurement application for CXA signal analyzers
US$ 605

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

Related Products & Solutions

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications