Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 12,452

Typical Configuration

W9071A GSM/EDGE/Evo measurement application for CXA

  • W9071A-2FP GSM/EDGE measurement application for CXA, fixed perpetual license
  • W9071A-3FP EDGE Evo measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 12,452

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • GSM, EDGE and EDGE Evolution including VAMOS1 and Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
  • Base station (BS) and mobile station (MS) RF transmitter measurements
  • One-button measurements with pass/fail per the standard
  • Runs inside the CXA signal analyzer

Measurements

  • Base station: EVM; phase and frequency error; output RF spectrum (ORFS) for single carrier, multi-carrier and VAMOS enabled BTS; power vs. time (PvT); intermodulation products; TX band spur and more
  • Mobile station: EVM; phase and frequency error; ORFS; PvT; TX band spur and more
  • Multi-Carrier BTS (MCBTS) and adaptive QPSK (AQPSK) modulated VAMOS measurements per 3GPP TS 45 standard
  • Multiple result views: constellation diagram, multi-slot power vs. time, ORFS for single and multi-carrier, demodulated bits, EVM vs. symbol, error summary, spectrum, time domain and more

Performance

  • EDGE EVM floor: 0.7% (0.5% nominal)
  • Absolute power accuracy: ±0.61 dB
  • Analysis bandwidth: up to 25 MHz

Other features

  • License key upgradable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The W9071A GSM/EDGE/EDGE Evolution measurement application for the CXA is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides fast one-button RF conformance measurements to help you design, evaluate, and manufacture your W9071A GSM/EDGE/EDGE Evolution devices. The measurement application closely follows the 3GPP GERAN standard allowing you to stay on the leading edge of your design and manufacturing challenges.

RF transmitter testing

  • Low-cost alternative to the EXA economy class signal analyzer especially in mobile station component development and low-volume manufacturing
  • Simplify measurement setup with one-button measurements with pass/fail limits in accordance with 3GPP GERAN specifications
  • Perform the most important GSM, EDGE and EDGE Evolution transmitter measurements with familiar X-Series front panel operation, SCPI programmability, and superior measurement speed
  • Expedite troubleshooting and design verification using a rich selection of traces: constellation diagram for all modulation formats; single slot and multi-slot PvT; single and MCBTS ORFS due to modulation and switching; magnitude error vs. symbol; phase error vs. symbol; EVM vs. symbol; plus more

1VAMOS is Voice services over Adaptive Multi-user channels on One Slot