Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • M9703A AXIe 12-bit High-Speed Digitizer M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued] 

    M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued]

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16 GB on board memory

  • M9703A AXIe 12-bit High-Speed Digitizer M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch 

    M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch

    • 32 channels, up to 1 GS/s sampling rate
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization

  • M9703A AXIe 12-bit High-Speed Digitizer M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments