Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 261

Typical Configuration

N9062A SCPI Language Compatibility

  • N9062A-2FP Remote language compatibility, R-and-S FSP, fixed perpetual license

Typically Configured Price US$ 261

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Emulated model (for SCPI programming purpose only)

  • R&S FSP spectrum analyzers
  • R&S FSU spectrum analyzers
  • R&S FSE spectrum analyzers
  • R&S ESU EMI receiver

Supported measurement mode

  • Basic spectrum analysis mode only
  • Over 278 SCPI commands from the FSP/FSU/FSE instruments
  • 16 IEEE488.2 standard SCPI commands
  • Runs inside, PXA, MXA, EXA signal analyzers, CXA-m PXIe signal analyzer, and MXE EMI Receiver

Other features

  • License key upgradeable
  • SCPI remote user interface, operation thru GPIB, LAN and USB

Description

The N9062A SCPI command language compatibility measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into SCPI commands compatibility mode, the application enables the X-Series signal analyzers to emulate the FSP/FSU/FSE spectrum analyzers or ESU EMI receiver in remotely controlled, automated test equipment (ATE) systems.

Emulation rules and limitations

  • Emulate the remote operation of the FSP, FSU, FSE spectrum analyzers or ESU EMI receiver for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported).
  • Match the data format from trace queries to the FSP/FSU/FSE/ESU for the most common data formats (ASCII, Binary 32)
  • For more information, read N9062A and W9062A SCPI Language Compatibility Guide