Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 9,115

Typical Configuration

N9064A VXA Vector Signal Analysis Measurement Application

  • N9064A-1FP Vector signal analysis application, VXA, fixed perpetual license

Typically Configured Price US$ 9,115

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N9064A-1FP
Vector signal analysis application, VXA, fixed perpetual license 

Vector signal analysis application, VXA, fixed perpetual license

N9064A-1FP

Price: US$ 9,115

Option 1FP (replacement for 89601X Option 205 and Option 333) analyzes the frequency, time, and amplitude domain behavior of your signal.
US$ 9,115
N9064A-1TP Vector signal analysis application, VXA, transportable perpetual license US$ 11,849
N9064A-2FP
Flexible digital modulation analysis measurement application, fixed perpetual license 

Flexible digital modulation analysis measurement application, fixed perpetual license

N9064A-2FP

Price: US$ 7,343

Option 2FP (replacement of 89601X Option AYA) offers the general-purpose modulation tools you need to evaluate and characterize the performance of your single carrier, single modulation signals.
US$ 7,343
N9064A-2TP Flexible digital modulation analysis measurement application, transportable perpetual license US$ 9,545
N9064A-MEU
Minor enhancement update 

Minor enhancement update

N9064A-MEU

Price: US$ 726

  • Latest enhancements to the vector signal analysis measurement application for X-Series signal analyzers
US$ 726

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

Related Products & Solutions

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Discontinued] 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Discontinued]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Discontinued] 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Discontinued]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz [Discontinued] 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz [Discontinued]

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • no image available M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz 

    M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • no image available M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz 

    M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

Related Industries & Technologies