Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price Rs 468,517

Typical Configuration

N9064A VXA Vector Signal Analysis Measurement Application

  • N9064A-1FP Vector signal analysis application, VXA, fixed perpetual license

Typically Configured Price Rs 468,517

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal analysis

  • FFT-based spectrum analysis and time-domain analysis tools for burst analysis
  • General-purpose analog and digital modulation analysis (optional)
  • Runs inside the PXA, MXA, EXA, and CXA-m PXIe signal analyzers and VXT PXIe vector transceivers

Measurements

  • Spectrum: center frequency, span, OBW, band power, markers
  • Time domain: amplitude, markers, CCDF
  • Digital modulation analysis including: 2-16 FSK, BPSK, QPSK, 16-1024QAM
  • Convenient presets for popular formats: CDMA, GSM/EDGE, Bluetooth, ZigBee, TETRA, APCO25, WiSUN (MR-FSK PHY)

Performance (hardware dependent)

  • Absolute Amplitude accuracy: up to ±0.19 dB, 95% percentile
  • EVM (QPSK): < 0.5% rms
  • Analysis bandwidth: PXA, MXA, VXT up to 160 MHz; EXA up to 40 MHz; CXA-m up to 25 MHz

Other features

  • License key upgradeable
  • Fixed and transportable license available
  • Accessible through front panel user interface and programmable with SCPI commands

Description

The N9064A VXA vector signal analysis measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into VXA vector signal analysis mode, the application provides a wide range of measurements, demodulation types and filters to perform comprehensive signal analysis, helping you thoroughly test your designs, ensure product quality and optimize without compromise.

A powerful measurement combination

  • View detailed frequency behavior with over 400,000 frequency points FFT, meet the needs of the particular measurement from four different RBW filter shapes (Uniform/Hanning/Gaussian/Flat top), use the x-axis scaling feature for a better view of the area of interest on your signal
  • Dig deeper into signals in time domain with time gating and statistical power measurements (CCDF/CDF/PDF). Simultaneous time and frequency domain displays provide insight into signals that spectrum analyzers alone cannot deliver
  • Implement customized modulation analysis from more than 30 demodulators including: 2 -16 FSK, PSK, and 16 -1024 QAM. Perform qualitative and quantitative signal analysis through flexible displays and markers
  • Take the advantages of the familiar SCPI programmability, LAN/LXI connectivity and the speed of the Keysight X-Series signal analyzers, to link R&D design verification to production test racks

Related Industries & Technologies