Here’s the page we think you wanted. See search results instead:


Contact an Expert

Typically Configured Price US$ 13,933

Typical Configuration

W6155A ISDB-T/Tmm measurement application for CXA

  • W6155A-2FP ISDB-T measurement application for CXA, fixed perpetual license
  • W6155A-3FP ISDB-Tmm measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 13,933


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • ISDB-T, ISDB-TB, ISDB-TSB, and ISDB-Tmm standards 
  • Transmitter RF measurement
  • One-button measurements with pass/fail per the standard, plus auto detection
  • Runs inside CXA signal analyzer


  • Power measurement: channel power, shoulder attenuation, ACP, CCDF, OBW, SEM
  • Modulation accuracy measurement: constellation, TMCC decoding, AC decoding, MER/EVM (MER RMS/peak, MER by subcarriers, MER by layer A/B/C, MER by data, pilot, TMCC, and AC), MER vs. Segments, frequency error, clock error, amplitude error, phase error, quadrature error, and amplitude imbalance
  • Channel frequency response, spectral flatness, channel impulse response (supports SFN test for pre-, post-, 0-dB, and out-of-GI echo scenarios)
  • Auto detection or manual settings of ISDB-T, ISDB-TSB, or ISDB-Tmm signal; provides advanced settings like equalization switch, demodulation symbols, out-of-band filtering, and clock rate


  • Power accuracy: up to ±0.61 dB (95th percentile)
  • Shoulder attenuation dynamic range: up to 78.9 dB (86.6 dB typical)
  • MER floor: up to 40.1 dB (13 segments and 64QAM with EQ off) for ISDB-T; up to 40.1 dB (33 segments with EQ off) for ISDB-Tmm
  • Analysis bandwidth: up to 25 MHz (ISDB-Tmm requires 25 MHz analysis bandwidth)

Other features

  • License key upgradable
  • Fixed and transportable license available
  • SCPI remote user interface


The ISDB-T/Tmm measurement application for CXA is one of more than 25 measurement applications in the Keysight X-Series, evolutionary approach to signal analysis that spans instrumentation, measurements, and software, transforming the X-Series signal analyzers into standards-based transmitter testers. The ISDB-T application provides fast, one-button standards-based power and modulation analysis capabilities to help your design, evaluation, and manufacturing of ISDB-T modulators, transmitters, amplifiers, tuners, and gap-fillers/repeaters. The measurement application complies with ISDB-T, ISDB-TB, ISDB-TSB and ISDB-Tmm terrestrial digital sound broadcasting specifications

RF transmitters, modulators, and components testing

  • One-button measurement helps improve speed with standard presets and auto detection
  • Multiple modulation quality measurements help test the DUT’s full performance
  • Advanced settings help R&D engineers with troubleshooting
  • Remote SCPI commands increase manufacturing test efficiency

Related Industries & Technologies