Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8805A USB 3.0 Super-Speed Protocol Triggering and Decode for Infiniium Series Oscilloscopes

Sold By:

Typical Configuration  

Typical Configuration

N8805A USB 3.0 protocol license

  • EDEL-ONLY-01 License certificate delivery - email only

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key features:

  • Set up your scope to show USB 3.0 Super-Speed protocol decode in less than 30 seconds
  • Get access to a rich set of integrated protocol-level searches
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

Ordering information:

  • Order N8805A for a user-installed license with a new 90000 or 90000 X Series oscilloscope

Compatible oscilloscopes:

  • Infiniium 90000 Series
  • Infiniium 90000 X Series

Description

This application includes a suite of configurable protocol-level searches and software-based triggering specific to USB 3.0.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.

Need to perform USB 3.0 Compliance Testing? Try the U7243A

Related Industries & Technologies