Here’s the page we think you wanted. See search results instead:


Contact an Expert

Typically Configured Price US$ 6,817

Typical Configuration

W9081A Bluetooth measurement application for CXA

  • W9081A-2FP Bluetooth measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 6,817


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • Compliant with Bluetooth® Core Specification Version 2.1+ EDR and Low Energy (with enhancements for Bluetooth 4.2)
  • One-button measurements with pass/fail per the standard
  • Runs inside the CXA signal analyzer (up to 7.5 GHz models)


  • Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at single time
  • Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
  • Spectrum measurement: output spectrum bandwidth, adjacent channel power and EDR in-band spurious emissions
  • Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display


  • Output power accuracy: up to ±0.61 dB
  • FM deviation range: ±250 kHz full scale, nominal
  • ACP and EDR in-band spurious emissions up to 79 channels (79 MHz)
  • EDR modulation accuracy: ±1.2%

Other features

  • License key upgradable
  • Fixed and transportable license available
  • SCPI remote user interface


The Bluetooth measurement application for CXA is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your Bluetooth RF transmitters. The measurement application satisfies the test conditions defined in the Bluetooth Core Specifications to help verify your Bluetooth design with confidence while supporting manufacturing with a single application covering Basic Rate, EDR and Low Energy technologies for production.

RF transmitter testing

  • Simplify setups with one-button measurements for different data packet types in a single option with pass/fail limits in accordance with Bluetooth Core Specification Version 2.1+ EDR and Low Energy (Bluetooth 4.2)
  • Combine multiple results of output power, modulation characteristics, initial carrier frequency tolerance and carrier frequency drift for Basic Rate and Low Energy in a single measurement, as well as relative transmitter power, frequency stability/modulation accuracy and differential phase decoding of the EDR signal
  • Perform adjacent channel power for Basic Rate and in-band spurious emissions for EDR signals up to 79 channels (79 MHz) with a proprietary algorithm, pressing a single button
  • Cross support on all X-Series signal analyzers, from the high-performance PXA to the low-cost CXA, with the same functionalities and user interfaces

Related Industries & Technologies