Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9073A-1FP W-CDMA Measurement Application, Fixed Perpetual License

Sold By:

Starting From US$ 9,980

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Downlink and uplink

  • Auto-detection and analysis of W-CDMA channels and signals
  • EVM, peak code domain error, frequency error, code domain power plus more
  • Channel power, single- and multi-carrier ACP, SEM, spurious emissions, CCDF plus more
  • Compressed mode synchronization and analysis

Downlink

  • Preset for test models 1 through 4
  • STTD diversity antenna analysis; time alignment error in Tx diversity measurement result
  • Multiple synchronization methods including CPICH, SCH, symbol based, antenna-2 CPICH in STTD, SCH Antenna-1 or 2 in TSTD

Uplink

  • Power control and UE phase discontinuity measurements
  • PRACH power and slot power measurements
  • Multiple synchronization methods including PRACH message and DPCCH

Other features

  • License key upgradable
  • Transportable license available (Option 1TP)
  • SCPI remote user interface

Description

Option 1FP allows the W-CDMA application to run in the analyzer.