Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z2090B-031 RF Signal Analysis System

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Four Channel 26.5GHz Frequency Capability
  • 1.5 GHz BW on all Channels
  • Coherent Measurement Capability
  • 4 Channel Signal Recording
  • Time/Frequency/Modulation
  • Additional measurements can be added

Description

The Z2090B-031 Four Channel Signal Analyzer provides signal analysis capability on up to four simultaneous signals up to a 1.5 GHz bandwidth. The FSCA solution leverages the extremely capable 89601A VSA software to provide high frequency (up to 26.5 GHz) measurements with high measurement bandwidth (up to 1.5 GHz)

The Signal Analyzer Test System is a platform product with basic capability. It is designed to allow Keysight’s AD Systems team to modify it for specific customer applications if required.