Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z2090B-038 Payload RF Test Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Gain Transfer / Gain Compression / Pin vs. Pout / Gain Steps,
  • Smart Sweep, various methods to determine your Network Optimization Protocol (NOP)
  • Frequency Response
  • Group Delay / AM to PM / Phase vs. Drive (Technique supports embedded LO’s)
  • TOI / IP3 / IMD (With built-in 2nd source and combiner)
  • Noise Figure
  • Spurious Signals
  • Additional measurements can be added

Description

This test system takes advantage of new measurement technology and instrument capabilities can provide significant improvements over current tester systems. Payload RF test can now be done faster and with more accurate and repeatable results. The basic system supports significant measurement capability. Options allow additional measurements, RF calibration verification capability and turn key test software.