Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1010A FlexDCA Remote Access Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

N1010A FlexDCA supports 86100C DCA-J, 86100D DCA-X and N1092A/B/D oscilloscopes, and SystemVue software

  • Provides Eye/Mask, Oscilloscope, and Jitter measurement capabilities on your PC
  • Help troubleshoot problems in remote office locations
  • Operate instruments from your desk instead of a noisy lab
  • Fast instrument communication and data transfer via LAN or GPIB

Offline Operation

Add powerful measurement capability

  • De-embedding / Embedding using N1010AT-SIM InfiniiSim-DCA
  • Advanced Signal Processing with an intuitive graphical interface
  • New measurement capability such as DDPWS, UJ, J2, and J9
  • Perform up to 64 measurements simultaneously

Save money

  • Purchase one PC-based software license and use it with multiple DCA mainframes
  • Example: One N1010AT-SIM InfiniiSim-DCA (de-embedding) license can be used with multiple 86100C, 86100D or N1092A/B/D oscilloscopes
  • More efficient equipment utilization
  • Develop tests from remote locations

Required Mainframe Firmware:

  • 86100C Rev A.10.02 or greater
  • 86100D Rev A.10.02 or greater

Description

N1010A FlexDCA takes the powerful user interface that is integrated into the 86100D DCA-X Wide-Bandwidth Oscilloscope and makes it available on a PC. FlexDCA provides:

Powerful new INSIGHT:

  • De-embedding / Embedding capability
    -Using N1010AT-SIM InfiniiSim-DCA
  • Advanced Signal Processing
    -FFT, Differentiate / Integrate, built-in filter functions, and more
  • New Measurement Capability
    -Data Dependent Pulse Width Shrinkage (DDPWS), Uncorrelated Jitter (UJ), J2, J9, and more
  • SystemVue Electronic System-Level (ESL) support (SystemVue sold separately)
    - Display simulated waveforms generated by SystemVue software 

Improved USABILITY:

  • Display up to 64 measurement simultaneously
    -great for documenting results all at once
  • Customizable vector-based user-interface
    -maximize waveform display, drag windows where you want them, minimize display regions that are not being used
  • ONE button differential setup
    -minimizes setup time

Improved PRODUCTIVITY

  • Connected (via LAN) or Offline Signal Analysis
    -increase equipment utilization while performing simulations offline
  • Built-in SCPI Recorder
    -automate measurements quickly and easily
    -quickly identify and record SCPI commands in a macro
  • Built-in Waveform Simulator
    -saves you from having to locate a pattern generator to check your simulations!

FLEXIBLE Software Option Support Model

  • You get to choose whether to purchase software options for N1010A FlexDCA (your PC) or 86100C/D DCA
  • Connected Operation: FlexDCA supports software options installed on the 86100C/D mainframe or PC
  • Offline Operation: FlexDCA supports software options installed on the PC