Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Hong Kong

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Powerful & flexible Capability: Basic measurements are built in and you can add packages as needed.
  • Consistent results: Use in Design to simulate & analyze signals, in the Lab to characterize prototypes, in Production and in Support to operate equipment remotely.
  • Support multiple platforms: FlexDCA ships in every DCA-X frame or install it on a PC for stand-alone use or to control a DCA-M.

Description

The legacy FlexDCA feature-based options are still available but have been replaced with new FlexDCA Sampling Oscilloscope Software Packages. For a mapping of the Legacy FlexDCA feature based options to each of the software packages available and a summary of system requirements and supported instruments, click here (software package details).

Details of the new FlexDCA Sampling Oscilloscope Software Packages: 

  • N1010100A, Research and Development Package for FlexDCA Sampling Oscilloscope Software – This package is Intended for R&D engineers who want to characterize their design and gain more insights into why a signal deviates from the expected performance.
  • N1010200A, Manufacturing Package for FlexDCA Sampling Oscilloscope Software -This package focuses on cost of test in Optical Transceiver manufacturing applications with capabilities like RapidEye and FlexEye that enhance measurement speed and flexibility and includes measurements like TDECQ.
  • N1010300A, Signal Integrity Package for FlexDCA Sampling Oscilloscope Software - This package adds powerful tools to measure impedances, transfer characteristics and S-parameter calculations to the basic TDR/TDT measurements.

Keysight recommends the use of the above FlexDCA software PACKAGEs, not the legacy software FEATURE-based options. Support subscriptions are available for FlexDCA software PACKAGEs which enable both bug fixes and new functionality. The following software FEATURE-based options are still available but will get no new functionality:

  • N1010AT-200 Enhanced Jitter Analysis Software
  • N1010AT-201 Advanced Waveform Analysis
  • N1010AT-202 Enhanced Impedance and S-parameter Software
  • N1010AT-300 Advanced Amplitude Analysis / RIN / Q-Factor
  • N1010AT-401 Advanced Eye Analysis Software, Transportable License
  • N1010AT-500 Productivity Package
  • N1010AT-9TP PAM-N Analysis SW
  • N1010AT-BTP Automatic Fixture Removal in TDR Mode
  • N1010AT-DCA Support 86100C/D Mainframe Connectivity
  • N1010AT-ETP Independent channel acquisition
  • N1010AT-SIM InfiniiSim-DCA Waveform Transformation SW, Transportable License
  • N1010AT-TTP IEEE TDECQ analysis, transportable perpetual license