Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 4,752

Typical Configuration  

Typical Configuration

N6782A Source/Measure Unit for Functional Test, 2-Quadrant, 20V/1A or 6V/3A, 20W

  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings:

  • Voltage: Up to 20 V
  • Current: Up to ±3 A
  • Power: 20 W

Programming Accuracy (at 23°C ± 5°C after 30 minute warm-up. Applies from min. to max. program):

  • Voltage, 20 V range: 0.025% + 1.8 mV
  • Voltage, 6 V range: 0.025% + 600 µV
  • Current, 3 A and 1 A ranges: 0.04% + 300 µA
  • Current, 300 mA range: 0.03% + 150 µA

Output Programming Speed:

  • Output voltage can change in 10 µs or at 100 kHz into a resistive load

Measurement Accuracy (at 23°C ± 5°C):

  • Voltage, 20 V range: 0.025% + 1.2 mV*
  • Current, 3 A range: 0.03% + 250 µA*
  • Current, 100 mA range: 0.025% + 10 µA*
  • Current 10 µA range: 0.025% + 8 nA


*Supports Seamless Measurement Ranging

The Keysight N6782A is a source/measure unit (SMU) designed specifically for advanced functional testing of a device. The ability to modulate the output up to 100 kHz along with capability to source and sink current (2-quadrant operation) makes the N6782A a perfect fit for advanced functional test of a variety of devices such as DC/DC converters, power management units, power amplifiers, and power management ICs. The input stage of the DUT can be stimulated by the fast sourcing and waveform capabilities. While the output stage can be loaded down and measured with the electronic load capabilities, providing a total test solution.

*Keysight patented feature: Seamless Measurement Ranging

Seamless measurement ranging eliminates the challenges of measuring dynamic currents. With seamless measurement ranging, engineers can precisely measure dynamic currents without any glitches or disruptions to the measurement. As the current drawn by the DUT changes, the SMU automatically and instantaneously detects which current measurement ranges will return the most precise measurement and changes to that range seamlessly. When combined with the SMU´s built-in 18-bit digitizer, seamless measurement ranging enables unprecedented effective vertical resolution of 28-bits. This provides unrivaled productivity gains and insights into power consumption by enabling engineers to see the complete current waveform they have never seen before, from nA to A, in one pass and one picture.

Other features and benefits of the N6782A:

  • Glitch-free sourcing and measurement ― change output and measurement ranges without any glitches
  • 2-quadrant operation ― perform as a voltage or current source or as a CV or CC electronic load
  • Four current measurement ranges ― precisely capture the current levels of the DUT during different modes of operation
  • Excellent transient response ― keep voltage or current stable during high-speed load changes
  • Fast modulation of DC ― create waveforms up to 100 kHz to stimulate or load down the DUT
  • High-speed digitized measurements ― capture/view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer

Other N6700 SMUs:

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.

Overview of this modular system

Related Industries & Technologies