Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5477A Sampling scope adapter

Sold By:

Starting From US$ 4,312

Typical Configuration  

Typical Configuration

N5477A Sampling scope adapter

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

86100D
Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

86100D

Price: US$ 24,140

  • DC to >90 GHz wideband sampling scopes
  • 2 mainframes, 48 available modules and accessories
  • The industry standard for analysis of optical communication signals
  • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements
US$ 24,140
86100D-9FP
PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

86100D-9FP

Price: US$ 7,553

  • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
  • Electrical and optical signals
  • Eye width, eye height, eye skew
  • Level amplitude, level noise, level skew
  • Linearity measurements and more
     
US$ 7,553

Prices are subject to change without notice.

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 190

Prices are subject to change without notice.

Related Products & Solutions

  • 86100C Infiniium DCA-J Wide Sampling Oscilloscope 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete] 

    86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete]

    • DC to 80 GHz sampling oscilloscopes
    • Modular platform allows optical, electrical, TDR/TDT and S-parameter measurements
    • Replaced by 86100D sampling oscilloscopes
       

  • N2803A N2803A 30 GHz InfiniiMax III Series probe amplifier 

    N2803A 30 GHz InfiniiMax III Series probe amplifier

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • N2802A N2802A 25 GHz InfiniiMax III Series probe amplifier 

    N2802A 25 GHz InfiniiMax III Series probe amplifier

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • N2801A N2801A 20 GHz InfiniiMax III Series probe amplifier 

    N2801A 20 GHz InfiniiMax III Series probe amplifier

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • Agilent 86108A Precision Waveform Analyzer 86108A Precision Waveform Analyzer [Discontinued] 

    86108A Precision Waveform Analyzer [Discontinued]

    The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a single connection 'triggerless' measurement.

  • N5477A N5477A Sampling scope adapter 

    N5477A Sampling scope adapter

    The N5477A sampling scope adapter makes the InfiniiMax III probing system fully compatible with the Infiniium 86100 DCA sampling scope family

  • N5439A N5439A InfiniiMax III ZIF probe head 

    N5439A InfiniiMax III ZIF probe head

    The N5439A InfiniiMax III ZIF probe head provides 28 GHz bandwidth in an economical replaceable tip form factor.

  • N5445A N5445A InfiniiMax III browser head 

    N5445A InfiniiMax III browser head

    The N5445A InfiniiMax III browser (30 GHz) is the best choice for general-purpose trouble shooting of differential signals with z-axis compliance and variable spacing from 20 mil – 125 mil.

  • N5442A N5442A Precision BNC 50 Ω adapter 

    N5442A Precision BNC 50 Ω adapter

    The N5442A Precision BNC 50 Ω adapter allows you to use your existing InfiniiMax active probe with the Infiniium 90000-X Series oscilloscope.

  • N5449A N5449A High impedance adapter 

    N5449A High impedance adapter

    The N5449A high impedance adapter allows connection of probes that require a high impedance input to the Infiniium 90000-X Series oscilloscopes.

  • N5441A N5441A InfiniiMax III Solder-in probe head [Discontinued] 

    N5441A InfiniiMax III Solder-in probe head [Discontinued]

    The N5441A InfiniiMax III solder-in probe head is an economical semi-permanent connection that provides up to 16 GHz of system bandwidth.

  • N5444A N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head 

    N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head

    The N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head allows you to connect two 2.92 mm, 3.5 mm or SMA cables to make a differential measurement on a single oscilloscope channel.

  • N5443A N5443A PV and deskew fixture for InfiniiMax III probing system 

    N5443A PV and deskew fixture for InfiniiMax III probing system

    The N5443A performance verification and deskew fixture is required to calibrate and verify the performance of the InfiniiMax III probe.

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • no image available 54754A Differential & Single-ended TDR/TDT Module 

    54754A Differential & Single-ended TDR/TDT Module

    • Two 18 GHz electrical channels
    • ±2 Vdc maximum input signal
    • Compatible with Infiniium 86100 Series DCA sampling oscilloscopes
       

  • N2800A N2800A 16 GHz InfiniiMax III Series Probe Amplifier [Discontinued] 

    N2800A 16 GHz InfiniiMax III Series Probe Amplifier [Discontinued]

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available 86112A 20 GHz Dual Channel Electrical Module 

    86112A 20 GHz Dual Channel Electrical Module

    • Two 20-GHz electrical channels
    • Compatible with 86100 Series mainframes