Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N2803A InfiniiMax III Series Probe Amplifier, 30 GHz
N2803A InfiniiMax III Series Probe Amplifier, 30 GHz
Uses a proprietary 200 GHz fT indium phosphide IC process with backside ground vias and novel thick film technology
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Bandwidth:
- 30 GHz
- Tr = 14.3 psec
Range:
- DC attenuation ratio: 6:1 (3:1 with 200 Ω ZIF tip)
- Input voltage range: 1.6 Vpp (0.8 Vpp with 200 Ω ZIF tip)
- Input common mode range: ±12 V at DC to 250 Hz, ±2.5 V at >250 Hz (±6 V at DC to 250 Hz, ±1.25 V at >250 Hz with 200 Ω ZIF tip)
- Offset range : ±16 V when probing a single-ended signal
Input Impedance:
- DC input resistance: R diff = 100 kΩ ±2%, R se = 50 kΩ ±2%
- Input resistance @ >10 kHz: R diff = 1 kΩ, R se = 500 Ω
- Input capacitance: C diff = 32 fF, C se = 48 fF (with ZIF probe head)
Recommended Probe Heads:
- N5445A 30 GHz Browser Probe Head
- N5444A 30 GHz 2.92/3.4 mm SMA Probe Head
- N5439A 28 GHz ZIF probe Head
- MX0109A 26 GHz Solder-in Probe Head
Oscilloscope Connectivity:
- UXR 3.5mm oscilloscope
- UXR 1&1.85mm oscilloscope with N2852A adapter
- 90000X, Q, V, Z-series oscilloscopes
The InfiniiMax III probing system provides the highest bandwidth and incredibly low loading to allow for a completely new level of signal fidelity and accuracy. Four different InfiniiMax III probe amplifiers ranging from 16 GHz to 30 GHz are available for matching your probing solution to your performance and budget requirements. A proprietary 200 GHz fT InP (indium phosphide) IC process with backside ground vias and novel thick film technology is utilized for the InfiniiMax III probe system to accommodate your highest performance needs and is unmatched by any product in the market.
Key Features
- Full 30 GHz to the probe tip (with the N5445A browser)
- Industry’s lowest probe and scope system noise
- Industry’s highest fidelity and accuracy due to bandwidth and extremely low loading
- Probe amplifiers loaded with measured s-parameters for more accurate response correction
- Probe bandwidth upgradable
- Variety of probe heads for different use models with maximum usability
Extend the Capabilities
Featured Resources for N2803A InfiniiMax III Series Probe Amplifier, 30 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility