Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2200 Advanced Design System Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • ADS Bundles 

    ADS Bundles

    • Core environment bundle, a powerful RF and microwave design tool 
    • Pre-configured combinations of software targeted to specific design workflows
    • Users can add separate design elements to expand design and simulation capability
       

  • ADS Simulation Elements 

    ADS Simulation Elements

    • Provide additional capabilities to the ADS Core environment
    • Enable designers to customize the configuration of ADS to suit their design needs
    • Provide an affordable and flexible way to expand design and simulation capabilities
       

  • ADS Wireless Libraries 

    ADS Wireless Libraries

    • Key models and verification templates for the latest communication standards
    • Enables design and verification of the RF-PHY for the latest emerging wireless standards
    • On the leading edge for providing wireless standards

  • W2305 W2305EP X-Parameter Generator 

    W2305EP X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • W2305 W2305ET X-Parameter Generator 

    W2305ET X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • W2342 W2342EP Keysight FEM Simulator Element 

    W2342EP Keysight FEM Simulator Element

    Integration of a full 3D FEM solution into the Advanced Design System (ADS) flow

  • W2342 W2342ET Keysight FEM Simulator Element 

    W2342ET Keysight FEM Simulator Element

    Integration of a full 3D FEM solution into the Advanced Design System (ADS) flow

  • W2342 W2360ET SIPro Signal Integrity EM Analysis Element 

    W2360ET SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • One cohesive workflow for SI and PI Analyses within ADS
    • Innovative composite EM technology delivers both speed and accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2342 W2360EP SIPro Signal Integrity EM Analysis Element 

    W2360EP SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • Cohesive workflow for SI & PI Analyses within ADS
    • Innovative composite EM technology delivers both speed & accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2342 W2359ET PIPro Power Integrity EM Analysis Element 

    W2359ET PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis

  • W2342 W2359EP PIPro Power Integrity EM Analysis Element 

    W2359EP PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis

  • EMPro 3D EM Simulation Software 

    EMPro 3D EM Simulation Software

    • Integrates 3D EM simulation with ADS circuit simulation software
    • Finite Element Method (FEM) and Finite Difference Time Domain (FDTD) simulation technologies
    • Quickly create arbitrary 3D structures with a modern, simple GUI