HIGHLIGHTS

Bandwidth:

  • 30 GHz (typical)
  • 28 GHz (warranted)
  • Tr = 16.2 psec (10%-90%, probe only with N2803A)

Connectivity:

  • Z-axis compliance.
  • Variable span of leads from 20 mil – 125 mil (0.5 mm – 3.1 mm) controlled easily by a thumb wheel on the probe.
  • Integrated LED lighting at the tip illuminates the probe area for better visibility.

The N5445A InfiniiMax III browser (30 GHz) is the best choice for general-purpose trouble shooting of differential signals with z-axis compliance and variable spacing from 20 mil – 125 mil. The span between the signal tips is easily adjusted with a thumb wheel on the browser. Integrated LED lighting at the tip illuminates the probing area of interest for better visibility. Compatible with all InfiniiMax III probe amplifiers.

N5445A InfiniiMax III Browser Head

Interested in a N5445A?

Featured Resources for N5445A InfiniiMax III Browser Head

View All Resources

View All Resources

Want help or have questions?