Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5443A PV and deskew fixture for InfiniiMax III probing system

Sold By:

Starting From US$ 2,811

Typical Configuration  

Typical Configuration

N5443A Performance verification and deskew fixture

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Products & Solutions

  • N2803A N2803A 30 GHz InfiniiMax III Series probe amplifier 

    N2803A 30 GHz InfiniiMax III Series probe amplifier

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • N2802A N2802A 25 GHz InfiniiMax III Series probe amplifier 

    N2802A 25 GHz InfiniiMax III Series probe amplifier

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • N2801A N2801A 20 GHz InfiniiMax III Series probe amplifier 

    N2801A 20 GHz InfiniiMax III Series probe amplifier

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.

  • N5477A N5477A Sampling scope adapter 

    N5477A Sampling scope adapter

    The N5477A sampling scope adapter makes the InfiniiMax III probing system fully compatible with the Infiniium 86100 DCA sampling scope family

  • N5439A N5439A InfiniiMax III ZIF probe head 

    N5439A InfiniiMax III ZIF probe head

    The N5439A InfiniiMax III ZIF probe head provides 28 GHz bandwidth in an economical replaceable tip form factor.

  • N5445A N5445A InfiniiMax III browser head 

    N5445A InfiniiMax III browser head

    The N5445A InfiniiMax III browser (30 GHz) is the best choice for general-purpose trouble shooting of differential signals with z-axis compliance and variable spacing from 20 mil – 125 mil.

  • N5442A N5442A Precision BNC 50 Ω adapter 

    N5442A Precision BNC 50 Ω adapter

    The N5442A Precision BNC 50 Ω adapter allows you to use your existing InfiniiMax active probe with the Infiniium 90000-X Series oscilloscope.

  • N5449A N5449A High impedance adapter 

    N5449A High impedance adapter

    The N5449A high impedance adapter allows connection of probes that require a high impedance input to the Infiniium 90000-X Series oscilloscopes.

  • N5441A N5441A InfiniiMax III Solder-in probe head [Discontinued] 

    N5441A InfiniiMax III Solder-in probe head [Discontinued]

    The N5441A InfiniiMax III solder-in probe head is an economical semi-permanent connection that provides up to 16 GHz of system bandwidth.

  • N5444A N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head 

    N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head

    The N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head allows you to connect two 2.92 mm, 3.5 mm or SMA cables to make a differential measurement on a single oscilloscope channel.

  • N5443A N5443A PV and deskew fixture for InfiniiMax III probing system 

    N5443A PV and deskew fixture for InfiniiMax III probing system

    The N5443A performance verification and deskew fixture is required to calibrate and verify the performance of the InfiniiMax III probe.

  • N2800A N2800A 16 GHz InfiniiMax III Series Probe Amplifier [Discontinued] 

    N2800A 16 GHz InfiniiMax III Series Probe Amplifier [Discontinued]

    The InfiniiMax III probing system offers you the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today’s high-density ICs and circuit boards.