Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5449A High impedance adapter

Sold By:

Starting From US$ 2,811

Typical Configuration  

Typical Configuration

N5449A High Impedance Adapter for Infiniium Oscilloscopes (SMA to BNC)

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Input : 1 MΩ AutoProbe I
  • Output : 50 Ω AutoProbe II

Description

The N5449A high impedance adapter allows connection of probes that require a high impedance input to the Infiniium V-Series, 90000 X-Series, 90000 Q-Series, and Z-Series oscilloscopes. The adapter allows you to use a high impedance passive probe, 1147B or N2893A AC/DC current probe or N2790A high voltage differential probe with the high-end Infiniium scopes. The adapter comes with a N2873A 500 MHz 10:1 passive probe.