Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Key Features & Specifications

Frequency Coverage

  • Frequency range : 100 kHz to 3 or 6 GHz
  • Stimulus/response suite: 10 MHz to 3 GHz or 6 GHz
  • Preamplifier to 3 GHz or 6 GHz

Performance

  • -156 dBm/Hz displayed average noise level ( DANL)
  • +18 dBm third order intercept (TOI)
  • 0.5 dB overall amplitude accuracy

Compact Design

  • 7.5 kg
  • 2+ hours of battery life

Features

  • Channel power measurements
  • Optional AM/FM modulation analysis
  • 10% adjustable RBW steps from 10 Hz to 200 kHz, 250 kHz, 300 kHz, 1 MHz, 3 MHz, and 5 MHz, VBW, 1 Hz to 8 MHz

Description

The N1996A is a low cost portable spectrum analyzer with a scalar network analysis personality for general frequency power measurements, stimulus response analysis and spectrum monitoring. The N1996A helps you to easily balance among your multiple test needs, regardless whether your use is on a production line, in a development lab, or at an outdoor site.